CATEGORIES

Silicon Carbide Diodes

In addition to ensuring compliance with today's most stringent energy efficiency regulations (Energy Star, 80Plus, and European Efficiency), ST's silicon-carbide diodes show four times better dynamic characteristics with 15% less forward voltage (VF) than standard silicon diodes. 
Silicon-carbide diodes belong to our STPOWER family. 

The efficiency and robustness of solar inverters, motor drives, uninterruptible power supplies and circuits in electrical vehicles are therefore greatly improved by the use of silicon-carbide (SiC) diodes.

 

ST proposes a 600 to 1200 V range with single and dual diodes encapsulated in package sizes from PowerFLATTM 8x8 to TO-247, including the ceramic insulated TO-220. SiC diodes in 10, 15 and 20A versions are newly encapsulated in the D2PAK which features wider creepage distance for higher electric and pollution standards.

 

  

SiC diodes – compact surface-mount PowerFLAT™ 8x8 HV packages

To help engineers design denser, more efficient power conversion stages, ST's compact surface-mount PowerFLAT™ 8x8 HV devices feature excellent thermal performance. Moreover, ST took a few extra steps to propose a 4 to 10 A range (STPSC4H065DLFSTPSC6H065DLFSTPSC8H065DLF, STPSC10H065DLF and STPSC10065DLF) with super-power density.

  • Package less than 1 mm thick
  • Forward voltage (VF) improved by 200 mV
  • High-voltage creepage: 2.75 mm
  • Designed and built for high inrush current (IFSM)
  • Rth thermal resistance as low as 1.7°C/W

 

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets