AIS3624DQ

NRND
Design Win

3-axis accelerometer for non-safety automotive applications, ultra low power, SPI/I2C digital output, AEC-Q100 qualified

Download datasheet Order Direct

Product overview

Description

The AIS3624DQ is an ultra-low-power high-performance three-axis accelerometer with a digital serial interface SPI standard output, an I2C compatible interface is also available.

The device features ultra-low-power operational modes that allow advanced power saving and smart sleep-to-wake functions.

The AIS3624DQ has dynamically user selectable full scales of ±6g/±12g/±24g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.

The self-test capability allows the user to check the functioning of the sensor in the final application.

The device may be configured to generate an interrupt signal by inertial wakeup/free-fall events as well as by the position of the device itself. Thresholds and timing of interrupt generators are programmable by the end user on the fly.

The AIS3624DQ is available in small, quad flat no-lead package (QFN) with the reduced 4x4 mm footprint required by many applications and it is guaranteed to operate over an extended temperature range from -40 °C to +105 °C.

This product may be used in a variety of automotive non-safety applications such as motion-activated functions, telematic boxes, impact recognition and logging systems, and vibration monitoring and compensation.

  • All features

    • Wide supply voltage range: 2.4 V to 3.6 V
    • 1.8 V low voltage compatible IOs
    • Ultra-low-power mode consumption down to 10 μA
    • ±6g/±12g/±24g dynamically selectable full scale
    • SPI/I2C digital output interface
    • 16-bit data output, 12-bit resolution
    • 2 independent programmable interrupt generators
    • System sleep-to-wake function
    • Embedded self-test
    • Extended temperature range -40°C to 105°C
    • 10000 g high shock survivability
    • ECOPACK®, RoHS and “Green” compliant
    • AEC-Q100 qualification

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - AIS3624DQ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
AIS3624DQTR
NRND
QFN 24L 4x4x1.8 mm Ecopack2

AIS3624DQTR

Package:

QFN 24L 4x4x1.8 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

QFN 24L 4x4x1.8 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
AIS3624DQTR
Available at distributors

Distributor availability of AIS3624DQTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AIS3624DQTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AIS3624DQTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors