X-NUCLEO-IHM01A1

Active

Stepper motor driver expansion board based on L6474 for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-IHM01A1 is a stepper motor driver expansion board based on the L6474.

It provides an affordable and easy-to-use solution for driving a stepper motor in your STM32 Nucleo project.

The advanced current control of the L6474 and a complete set of protection features offer high levels of both performance and robustness.

The X-NUCLEO-IHM01A1 is compatible with the Arduino UNO R3 connector, and supports the addition of other boards which can be stacked to drive up to three stepper motors with a single STM32 Nucleo board.

  • All features

    • Voltage range from 8 V to 45 V
    • Phase current up to 3 Ar.m.s.
    • Power OK and fault LEDs
    • Advanced current control
    • Fully protected power stage
    • Up to 1/16 microstepping resolution
    • Compatible with Arduino UNO R3 connector
    • Compatible with STM32 Nucleo boards
    • Suitable for multi-motor solutions
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.