STEVAL-CCA037V1

Active
Design Win

Amplifier based on the TS4990IQT

Download databrief Order Direct

Product overview

Description

The STEVAL-CCA037V1 demonstration board is designed to evaluate the TS4990IQT low power audio amplifier. The micro package DFN8 (dual flat non-leaded 8 pins) allows space saving and good thermal dissipation.

The BTL gain is set at 2 V/V and can be adapted if necessary with a modification of two (R1 or R2) resistor values.

It is possible to modify the input configuration from single ended to differential of the STEVAL-CCA037V1 demonstration board.

More information regarding component calculations is available in the TS4990 datasheet.

  • All features

    • Operating from VCC = 2.2 V to 5.5 V
    • Active low standby mode
    • 1.2 W output power @ VCC = 5 V, THD = 1%, F = 1 kHz, with 8 Ω load
    • Ultra low power consumption in standby mode (10 nA)
    • 62dB PSRR @ 217 Hz in grounded mode (Av = 2 V/V)
    • Near zero pop and click
    • Ultra low distortion (0.1%)
    • Module gain set at 2 V/V
    • Thermal and short-circuit protection
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-CCA037V1
Active
CARD Industrial Ecopack2 -

STEVAL-CCA037V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-CCA037V1
Available at distributors

Distributor availability of STEVAL-CCA037V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CCA037V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CCA037V1

Supplier:

-

Core Product:

TS4990IQT

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors