STEVAL-IDB002V1

NRND

Bluetooth ® SMART board based on the BlueNRG low energy network processor

Download databrief

Product overview

Description

The STEVAL-IDB002V1 is a product evaluation board based on the BlueNRG device. The BlueNRG is a Bluetooth low energy 4.0 compliant low power network coprocessor. The STEVAL-IDB002V1 is composed of an RF daughterboard and a microcontroller motherboard. The RF daughterboard features the BlueNRG device, an SMA connector for an antenna or measuring instruments and an SPI connector for external microcontroller.The motherboard is based on the STM32L, acting as external microcontroller driving the BlueNRG device. A JTAG connector allows development of firmware on the microcontroller.

  • All features

    • BlueNRG low power Bluetooth low energy network coprocessor
    • STM32L external microcontroller
    • Associated BlueNRG development kit including documentation, firmware for STM32L and GUI
    • JTAG debug connector
    • Bluetooth low energy 4.0 master and slave compliant
    • Very low power consumption:7.3 mA RX and 8.3 mA TX at +0 dBm
    • Maximum transmission power: +8 dBm
    • Excellent receiver sensitivity (-88 dBm)
    • SPI interface for external microcontroller
    • iOS App available
    • Android App available
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.