STEVAL-IFP016V2

NRND
Design Win

IO-Link communication master transceiver demonstration board based on the L6360

Download databrief

Product overview

Description

The STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board is based on the L6360, monolithic IO-Link master port. A modular and customizable application that interfaces externally with the microcontroller. The purpose of the board is to demonstrate the capability of the L6360 monolithic IO-Link master, as communication transceiver for multiple I/Os.

The board uses input signal from the microcontroller and outputs the 24 V required for industrial applications.

The board demonstrates that the L6360 is both IO-Link master port mode and standard IO mode compliant.

The interface is compatible with the STEVAL-PCC009V2 and STEVAL-PCC009V1 EMC-immune application against ESD, burst, surge, RF noise, etc., according to IEC61000-4-2, IEC61000-4-4, IEC61000-4-5, and IEC61000-4-6 standards.

A large GND area on the printed circuit board has been designed in order to minimize noise and ensure good thermal performance.

The small size of the L6360 package with a reduced pin number, along with the small size of the application area, allow the user to work in applications where space constraint is critical. The L6360 is a monolithic IO-Link master port, compliant with PHY2 (3 wires) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The output stage (high-side, low-side or push-pull) as well as the cutoff current, cutoff current delay time, and restart delay, are programmable by I2C protocol.

The cutoff current and cutoff current delay time, combined with the thermal shutdown and automatic restart, protect the device against overload and short-circuit. The output stages are able to drive resistive, inductive and capacitive loads. Fast demagnetization is able to dissipate the energy stored in the inductive loads.

  • All features

    • Supply voltage from 18 V to 32.5 V
    • Fully protected programmable output stages
    • Supports COM1, COM2 and COM3 mode
    • 5 mA IO-Link digital input
    • Additional IEC61131-2 type-1 input
    • 3.3 V / 5 V, 50 mA linear regulator
    • Fast mode I2C for IC control, configuration and diagnostic
    • Diagnostic dual LED sequence generator and driver
    • 5 V and 3.3 V compatible I/Os
    • Interface compatible with STEVAL-PCC009V2 and STEVAL-PCC009V1
    • EMC immune application against ESD, burst, surge, RF noise, etc., according to IEC61000-4-2, IEC61000-4-4, IEC61000-4-5, and IEC61000-4-6 standards
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IFP016V2
NRND
CARD Industrial Not compliant -

STEVAL-IFP016V2

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IFP016V2
Available at distributors

Distributor availability of STEVAL-IFP016V2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IFP016V2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IFP016V2

Supplier:

-

Core Product:

L6360

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors