STEVAL-ISA076V1

Active
Design Win

Battery charger demonstration board with integrated power switch for Li-ION/Li-POLYMER based on the L6924D

Download databrief

Product overview

Description

The STEVAL-ISA076V1 demonstration board is based on the L6924D battery charger system with integrated power switch. The L6924D device is a fully monolithic battery charger dedicated to single-cell lithium-ion polymer (Li-Pol) battery packs, and is the ideal solution for space-limited applications such as PDAs, handheld equipment, cellular phones, and digital cameras.

When an external voltage-regulated wall adapter is used, the L6924D works in linear mode, and charges the battery using a constant current/constant voltage (CC/CV) profile.

When a current-limited adapter is used, the device can operate in quasi-pulse mode, dramatically reducing power dissipation.

  • All features

    • Operating input voltage up to 12 V
    • Fully integrated solution with power MOSFET, reverse blocking diode, sense resistor, and thermal control
    • Both linear and quasi-pulse operation
    • Programmable charge current both in fast charge (up to 1 A) and in pre-charge mode
    • Selectable 4.1 V and 4.2 V output voltage (±1% accuracy)
    • Programmable termination current
    • Programmable pre-charge mode voltage threshold
    • Programmable charge timer
    • Multifunction pin for flexible charge process termination
    • Status outputs to drive LEDs or host processor interface
    • Battery absence detection
    • Closed loop thermal control
    • NTC or PTC thermistor interface for battery temperature monitoring and protection
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA076V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA076V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA076V1
Available at distributors

Distributor availability of STEVAL-ISA076V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA076V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA076V1

Supplier:

-

Core Product:

L6924D

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors