EVL6566A-75WADP

Active
Design Win

19 V - 75 W laptop adapter with tracking boost PFC pre-regulator, using the L6563 and the L6566A

Download databrief

Product overview

Description

In this data brief of the EVL6566A-75WADP demo board, the main characteristics and features of a 75 W adapter wide-range input mains, powerfactor- corrected AC-DC adapter using the new L6566A controller and the L6563 dedicated to the PFC stage are described.

High efficiency and the very low standby input consumption are highlighted in the following figures and tables. The board is programmed for working at fixed frequency (65 kHz) under nominal condition (19 V at 4 A).

On the secondary side the TSM1014 with a precise voltage reference and the optocoupler SFH617A-4 to transfer the error amplifiers information to the primary side have been used.

  • All features

    • Safety: According to EN60950
    • EMI: According to EN55022-Class-B
    • PCB single layer: single side, 70 μm, CEM-1, 78x174 mm, Mixed PTH/SMT
    • Universal input mains range: 90÷264Vac - Frequency 45 ÷ 65 Hz
    • Mains harmonics: Acc. to EN61000-3-2 Class-D
    • Output voltage: 19 V@4 A continuous operation
    • Overall efficiency: Better than 86%
    • Low profile design: 25 mm maximum height
    • ST-by mains consumption: Less than 0.25 W @265Vac

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVL6566A-75WADP
Active
CARD Industrial Ecopack1 -

EVL6566A-75WADP

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVL6566A-75WADP
Available at distributors

Distributor availability of EVL6566A-75WADP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVL6566A-75WADP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVL6566A-75WADP

Supplier:

-

Core Product:

L6566A, L6563

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors