STEVAL-ISA010V1

Active
Design Win

Ultra wide range dual output back converter demonstration board based on the VIPER16

Download databrief

Product overview

Description

This demonstration board based on VIPER16 is designed as an example of a simple non-isolated auxiliary power supply for a range of input voltages from 85 VAC to 500 VAC.

There is an ever-increasing demand for small power supplies capable of working without voltage range limitations, even at nominal levels of 400 VAC and 415 VAC, respectively. The real voltage level can reach 500 VAC (415 V + 20%).

The major markets for this type of SMPS are home appliances and metering.

The VIPER16 device includes an 800 V rugged power switch, a PWM controller, programmable overcurrent, overvoltage, overload, a hysteretic thermal protection, soft-start and safe auto-restart after any fault condition removal. Burst mode operation at light load combined with the very low consumption of the device helps to meet standby energy-saving regulations.

The significant benefit of this new chip derives from the jitter of the switching frequency and the possibility to supply the chip directly from the DC HV bus, so auxiliary supply is not mandatory.

The VIPER16 is suitable for flyback or buck topologies and thanks to an internal self-supply circuit it does not require an auxiliary supply.

  • All features

    • EMC: burst - IEC 61000-4-4 - 8 kV
    • EMC: surge - IEC 61000-4-5 - 2 kV
    • RoHS compliant
    • Isolation: non isolated - N connected to output GND
    • PCB type and size:FR4, single side 70 μmdim.: 27 x 45 mm
    • Input voltage Vin: 85 - 500 VAC (f: 45 - 66 Hz)
    • Output current: 150 mA total (5 V and 12 V output) output current for full input voltage range
    • Output voltages:V1= 12 V ± 10%V2= 5 V ± 4%
    • Short-circuit protection
    • EMI: In accordance with EN55022 - class B
    • Standby: 96 mW at 230 VAC

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-ISA010V1
Active
CARD Industrial Ecopack2 - - -

STEVAL-ISA010V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA010V1
Available at distributors

Distributor availability of STEVAL-ISA010V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA010V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA010V1

Supplier:

-

Core Product:

VIPER16LN

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors