Product overview
Description
The STEVAL-ISA081V1 demonstration board is a switched mode power supply (SMPS) demonstration board and it is an isolated SMPS capable of delivering a 12 W output over a wide input voltage range.
It is designed for a mains application focusing on cost and size effective solutions.
The STEVAL-ISA081V1 SMPS generates 12 V nominal output voltage using primary regulation and it is based on the VIPER26 monolithic converter, integrating a high voltage MOSFET and PWM controller in one package.
-
All features
- Vin: 85 ~ 305 Vrms / f: 45 ~ 66 Hz
- Vout1: 12 VDC ± 10 %, 1 A (at 3.3 V not loaded)
- Vout2: 3.3 VDC ± 4 %, 100 mA
- Maximum total output current: 1 A
- Standby < 120 mW at 230 VAC
- Short-circuit: protected
- PCB type and size: FR4, single-side 35 μm, 32 x 90 mm
- Isolation: isolated 4 kV / 8 mm
- EMI: according to EN55022 Class
- RoHS compliant
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISA081V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISA081V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA081V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA081V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors