Product overview
Description
The STEVAL-ISA076V1 demonstration board is based on the L6924D battery charger system with integrated power switch. The L6924D device is a fully monolithic battery charger dedicated to single-cell lithium-ion polymer (Li-Pol) battery packs, and is the ideal solution for space-limited applications such as PDAs, handheld equipment, cellular phones, and digital cameras.
When an external voltage-regulated wall adapter is used, the L6924D works in linear mode, and charges the battery using a constant current/constant voltage (CC/CV) profile.
When a current-limited adapter is used, the device can operate in quasi-pulse mode, dramatically reducing power dissipation.
-
All features
- Operating input voltage up to 12 V
- Fully integrated solution with power MOSFET, reverse blocking diode, sense resistor, and thermal control
- Both linear and quasi-pulse operation
- Programmable charge current both in fast charge (up to 1 A) and in pre-charge mode
- Selectable 4.1 V and 4.2 V output voltage (±1% accuracy)
- Programmable termination current
- Programmable pre-charge mode voltage threshold
- Programmable charge timer
- Multifunction pin for flexible charge process termination
- Status outputs to drive LEDs or host processor interface
- Battery absence detection
- Closed loop thermal control
- NTC or PTC thermistor interface for battery temperature monitoring and protection
- RoHS compliant
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA076V1 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ISA076V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA076V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA076V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors