STM32100E-EVAL

Obsolete

Evaluation board with STM32F100ZE MCU

Download databrief

This product is

Obsolete

We recommend you that replacement part: 

STM3210E-EVAL

Product overview

Description

The STM32100E-EVAL evaluation board is designed as a complete development platform for the STMicroelectronics ARM®Cortex-M3 core-based STM32F100 microcontroller.

A full range of hardware features helps you evaluate all peripherals (HDMI CEC, SRAM, motor control, LCD, MicroSD card, Serial Flash, EEPROM, temperature sensor, speaker, IrDA, RS-232 and RS-485 interfaces) and develop your own applications.

Extension headers facilitate the connection of a daughterboard or wrapping board for your specific application.

The in-circuit ST-LINK/V2 tool can be easily used for JTAG and SWD interface debugging and programming.

  • All features

    • Three 5V power supply options:
      • Power jack
      • ST-LINK/V2 connector
      • Daughterboard
    • Boot from user Flash, system memory or SRAM
    • 1 Gbyte (or more) MicroSD card
    • 16 Mbytes of serial Flash memory
    • 2 Mbytes of SRAM
    • 64 Kbits of EEPROM
    • Embedded ST-LINK/V2 debugger and programmer
    • I2C/SMBus compatible serial interface temperature sensor
    • 2-channel RS-232 communication interface with RTS/CTS handshake support on one channel
    • 1-channel RS-485 communication interface sharing the USART1 connector
    • Extension connector for daughterboard or wrapping board
    • IrDA transceiver
    • IR receiver
    • Inductor motor control connector
    • HDMI with CEC connection
    • JTAG and SWD debug support
    • 3.2" TFT color LCD with touch screen
    • Joystick with 4-direction control and selector
    • Reset, wakeup, tamper and user buttons
    • 4 LEDs
    • Speaker
    • RTC with backup battery