32F429IDISCOVERY

Active

Discovery kit with STM32F429ZI MCU * New order code STM32F429I-DISC1 (replaces STM32F429I-DISCO)

Download databrief Order Direct

Product overview

Description

With the STM32F429 Discovery kit (32F429IDISCOVERY), users develop applications easily on the STM32F429 high-performance MCUs with Arm® Cortex®‑M4 core. The Discovery kit includes a 2.4" QVGA TFT LCD, an external 64-Mbit SDRAM, an ST‑MEMS gyroscope, a USB OTG Micro-AB connector, LEDs, and push-buttons.

An embedded ST-LINK/V2-B debugger/programmer is included. The board comes with the STM32 comprehensive free software libraries and examples available with the STM32CubeF4 MCU Package.

  • All features

    • STM32F429ZIT6 Arm® Cortex®‑M4 core‑based microcontroller with 2 Mbytes of flash memory and 256 Kbytes of RAM, in an LQFP144 package
    • 2.4" QVGA TFT LCD
    • USB OTG
    • ST‑MEMS motion sensor 3‑axis digital output gyroscope
    • 64‑Mbit SDRAM
    • Reset and user push-buttons
    • Six LEDs:
      • LD1 (red/green) for USB communication
      • LD2 (red) for 3.3 V power-on
      • Two user LEDs: LD3 (green) and LD4 (red)
      • Two USB OTG LEDs: LD5 (green) VBUS and LD6 (red) OC (overcurrent)
    • Board connectors:
      • USB Micro-AB
      • 2.54 mm pitch expansion
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • On-board ST-LINK/V2-B debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.