Product overview
Description
The STM32L053 Discovery kit (32L0538DISCOVERY) helps users to discover the ultra-low-power microcontrollers in the STM32L0 Series with the Arm® Cortex®-M0+ core. It offers everything required for beginners and experienced users to get started quickly and develop applications easily.
Based on the STM32L053C8T6, it includes an embedded ST-LINK/V2-1 debugger/programmer, linear touch sensor, touchkeys, IDD current measurement, 2.13” E-paper display, NFC connector for the PLUG-CR95HF-B board, LEDs, push-buttons and a user USB Mini-B connector.
-
All features
- STM32L053C8T6 microcontroller with 64 Kbytes of Flash memory and 8 Kbytes of RAM, in an LQFP48 package
- 2.13" E-paper display, 122×250 pixels
- USB 2.0 FS
- One linear touch sensor or four touchkeys
- Reset and user push-buttons
- Four color LEDs including two user LEDs
- IDD current measurement
- Board connectors:
- USB Mini-B connector
- NFC expansion connector for the PLUG-CR95HF-B daughterboard
- 2.54 mm pitch expansion header for direct access to various features of the STM32L053C8T6 microcontroller and easy probing of the LQFP48 I/Os
- Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
- External application power supply: 3 V and 5 V
- Comprehensive free software libraries and examples available with the STM32CubeL0 MCU Package
- On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE