STM32429I-EVAL

Active
Design Win

Evaluation board with STM32F429NI MCU

Download databrief Order Direct

Product overview

Description

The STM32429I-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM®Cortex™-M4 core-based STM32F429 line microcontrollers.

The integrated ST-LINK/V2 provides an embedded in-circuit debugger and programmer for the STM32 MCU. Extension headers make it possible to easily connect a daughterboard for your specific application.

The STM32429I-EVAL evaluation board includes everything required for beginners and experienced users to develop applications quickly.

  • All features

    • STM32F429NIH6 microcontroller
    • 4.3” color TFT LCD with resistive touchscreen (480 x 272 pixels)
    • Six 5 V power supply options:
      • Power jack
      • ST-LINK/V2 USB connector
      • User USB HS connector
      • User USB FS1 connector
      • User USB FS2 connector
      • Daughterboard
    • SAI Audio DAC, stereo audio jack which supports headset with microphone
    • Stereo digital microphone, audio terminal connector used to connect external speakers
    • 2 GBytes (or more) SDIO interface MicroSD card
    • RF EEPROM on I2C compatible serial interface
    • RS-232 communication
    • IrDA transceiver
    • JTAG/SWD and ETM trace debug support, ST-LINK/V2 embedded
    • IEEE-802.3-2002 compliant Ethernet connector
    • Camera module
    • 8M x 32-bit SDRAM, 1M x 16-bit SRAM and 8M x 16-bit NOR Flash
    • Joystick with 4-directional control and selector
    • Reset, Wakeup and Tamper buttons
    • 4 color user LEDs
    • Extension connectors & memory connectors for daughterboard or wrapping board
    • USB OTG HS and FS with Micro-AB connectors
    • RTC with backup battery
    • CAN2.0A/B compliant connection
    • Potentiometer
    • Motor control connector

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32429I-EVAL1
Active
Ecopack1

STM32429I-EVAL1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32429I-EVAL1
Available at distributors

Distributor availability of STM32429I-EVAL1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32429I-EVAL1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32429I-EVAL1

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32F429NI

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors