SPC56L-Discovery

Active

Discovery Plus Kit for SPC56 L line - with SPC56EL70L5 MCU

Download databrief Order Direct

Product overview

Description

The SPC56xL Discovery+ kit helps you to discover SPC56L line Power Architecture® Microcontrollers with full access to CPUs, I/O signals and peripherals such as CAN, UART, FlexRay, JTAG, K-Line, LIN at budget price.

Free ready-to-run application firmware examples are available on www.st.com/SPC56Ldiscovery and inside SPC5Studio (www.st.com/spc5studio) to support quick evaluation and development.

SPC5studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes Hightec GNU "C" compiler, with a 30-days full free trial license. SPC5Studio is available for free download.

The SPC56xL family is designed to address all Automotive Applications but as well industrial safety oriented applications.

The SPC56xL devices featured specific functions to make the design of ASIL D/SIL-3 applications easier.

An E2E Community is available on ST WEB: https://my.st.com/public/STe2ecommunities/mcu.

  • All features

    • Board Supply: Single 12 VDC external power supply input. Two regulators provide power voltages 5 V and 3.3 V.
    • Main power switch and three power supply status LEDs (+12 V, +5 V and +3.3 V)
    • All MCU signals accessible by a 37 x 4 100 mil pin grid array allowing connection of an additional board for dedicated applications.
    • JTAG interface (7 x 2 male 100 mil connector)
    • Two FlexRay channels with jumper enable and DB9 male connector.
    • Two CAN channels with jumper enable and DB9 male connector
    • K-Line interface.
    • Two LIN interfaces (HW configurable)
    • Two potentiometers for analog voltage input
    • Three user LEDs.
    • 40 MHz crystal.
    • Reset push button.
    • Specification:
      • Board size 115 x 135mm
      • 12 VDC center positive, 2.1 mm inner diameter.

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.