STSW-STM32048

Active
Design Win

STM32F0xx standard peripherals library

Get Software Download databrief

Product overview

Description

The STM32F0xx Standard Peripherals library STSW-STM32048 is a complete package, consisting of device drivers for all of the standard device peripherals, for STM32F0xx devices 32-bit Flash microcontrollers.

This library is a firmware package which contains a collection of routines, data structures and macros covering the features of STM32F0xx peripherals. It includes a description of the device drivers plus a set of examples for each peripheral. The firmware library allows any device to be used in the user application without the need for in-depth study of each peripheral’s specifications.

Using the STM32F0xx Standard Peripherals library has two advantages: it saves significant time that would otherwise be spent in coding, while simultaneously reducing application development and integration costs.

The STM32F0xx Standard Peripherals library is full CMSIS compliant.

Get Software

STMicroelectronics recommends always keeping your software up to date