Product overview
Description
The Current consumption estimation tool can predict the current consumption, under different conditions, of some RF devices.
Current supported devices are: BlueNRG-MS, BlueNRG-2N Bluetooth® Low Energy wireless network processors as well as the BlueNRG-1, BlueNRG-2, BlueNRG-LP, BlueNRG-LPS Bluetooth® Low Energy systems-on-chip.
This application allows to provide an accurate estimation of the specified RF devices power consumption and related battery life, under various operating conditions.
As a pure simulation tool, it should not, however, be considered as a substitute for real measurements taken on the actual silicon device.
-
All features
- Allows measurement of average current consumption for various use cases
- Excellent correlation with real measurements
- User-friendly, easy to parameterize
- Available input parameters:
- Advertising/ scanning/ connection(slave or master)
- General settings: power/ payload/intervals/ battery capacity
- Available output data:
- Average current estimation
- Battery life estimation
- Data rate estimation
- PC-based application
- Output report in PDF
- Save/ restore configuration
- Graphical plot of the current consumption during active phase
- Save plot in png format