STSW-WIFI001

Obsolete

AT full stack library package for the SPWF01Sx.11 series of Wi-Fi modules

Download databrief

Product overview

Description

The STSW-WIFI001 package integrates the “AT full stack” binary files (.bin and .ota) compatible with the SPWF01Sx.11 series of Wi-Fi modules.

The “AT full stack” is a TCP/IP library supporting both direct links with Wi-Fi enabled devices and infrastructure communication modes with an access point. Application utilities such as an http client and a web server are also featured in the software to allow easy integration with many Internet-based applications. The complete description of the “AT full stack” command interface is provided in user manual UM1695.

  • All features

    • AT-like command interface
    • Integrated TCP/IPv4
    • Integrated web server
    • TCP/UDP client and server socket interface
    • Integrated web client get and post
    • Over-the-air stack and file system update
    • MiniAP and station system configuration