32L152CDISCOVERY

Active

Discovery kit with STM32L152RC MCU

Download databrief

Product overview

Description

The 32L152CDISCOVERY Discovery kit helps the development of applications based on the STM32L1 Series microcontrollers and benefit from the ultra-low-power features of these devices.

Based on the STM32L152RC microcontroller, this Discovery kit includes an ST-LINK/V2 embedded debugging tool interface, a 24‑segment 4‑common LCD, LEDs, push-buttons, a linear touch sensor, and touchkeys.

  • All features

    • STM32L152RC Arm® Cortex®‑M3 core‑based microcontroller with 256 Kbytes of flash memory, 32 Kbytes of RAM, and 8 Kbytes of data EEPROM in an LQFP64 package
    • 24‑segment 4‑common LCD in a DIP28 package
    • Four LEDs:
      • LD1 (red/green) for USB communication
      • LD2 (red) for 3.3 V power-on
      • Two user LEDs, LD3 (green) and LD4 (blue)
    • User and reset push-buttons
    • One linear touch sensor and four touchkeys
    • Board connectors:
      • Serial Wire Debug Port (SWD)
      • Extension header for LQFP64 I/Os for quick connection to prototyping board and easy probing
    • Flexible power-supply options: ST-LINK USB VBUS or external sources
    • External application power supply: 3 V and 5 V
    • IDD current measurement
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • On-board ST-LINK/V2 debugger/programmer with USB re-enumeration capability: Virtual COM port, and debug port
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.