STM32系列32位微控制器基于Arm® Cortex®-M处理器,旨在为MCU用户提供更高的开发自由度。该系列产品结合了高性能、实时功能、数字信号处理、低功耗/低电压操作和出色的连接性,同时保持高度集成和易于开发的特点。
STM32系列微控制器种类丰富,基于行业标准内核,提供了丰富的工具和软件选项以支持项目开发,非常适合用于小型项目和端到端平台。
进一步了解Arm Cortex-M处理器内核的优点。

STM32 MCU开发者社区
提供STM32 MCU开发人员所需的一切。
精选 产品
Dual USB functionality for enhanced performance
The first Wi-Fi coprocessor series
NPU-accelerated, Cortex-M55 STM32 microcontrollers
Low-power, secure Bluetooth Low Energy 5.4 communications
Most powerful Arm® Cortex®-M33 MCU yet!
精选 视频
This demo showcases: An edge AI computer vision use case, leveraging the ST Neural-ART accelerator™ NPU, the MIPI CSI-2 camera interface, and the dedicated ISP designed for accelerating and optimizing the camera output and pipeline. Different high-performance graphical user interfaces utilizing the NeoChrom GPU and JPEG Codec to accelerate most graphics operations.
利用以下STM32 MCU,以现代图形显示解决方案替代传统的段码式显示屏:STM32G0、STM32C0、STM32U0、STM32WB和STM32H5。
特别推荐
STM32Cube工具可进一步简化STM32的编程与测试过程

利用STM32CubeProgrammer和STM32CubeMonitor完成STM32代码的编程、调试和优化,从而轻松提升您的生产力。
STM32CubeProgrammer配有全新的数据操作方案和密钥配置功能,它们能帮助您简化设计过程。
利用STM32CubeMonitor远程监测您的嵌入式应用性能数据。无需编码即可完成!
产品编号 | 描述 | 供应商 | Licence type | 支持的设备 | ||||
---|---|---|---|---|---|---|---|---|
No data available in table |
Recommended Tools & Software
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator