VL6180X

NRND
Education

Time-of-Flight (ToF) proximity sensor and ambient light sensing (ALS) module

Download datasheet Order Direct

Product overview

Description

The VL6180X is the latest product based on ST’s patented FlightSensetechnology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL6180X precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight).

Combining an IR emitter, a range sensor and an ambient light sensor in a three-in-one ready-to-use reflowable package, the VL6180X is easy to integrate and saves the end-product maker long and costly optical and mechanical design optimizations.

The module is designed for low power operation. Ranging and ALS measurements can be automatically performed at user defined intervals. Multiple threshold and interrupt schemes are supported to minimize host operations.

Host control and result reading is performed using an I2C interface. Optional additional functions, such as measurement ready and threshold interrupts, are provided by two programmable GPIO pins.

  • All features

    • Three-in-one smart optical module
      • Proximity sensor
      • Ambient Light Sensor
      • VCSEL light source
    • Fast, accurate distance ranging
      • Measures absolute range from 0 to above 10 cm (ranging beyond 10cm is dependent on conditions)
      • Independent of object reflectance
      • Ambient light rejection
      • Cross-talk compensation for cover glass
    • Gesture recognition
      • Distance and signal level can be used by host system to implement gesture recognition
      • Demo system available: P-NUCLEO-6180X1 evaluation board
    • Ambient light sensor
      • High dynamic range
      • Accurate/sensitive in ultra-low light
      • Calibrated output value in lux
    • Easy integration
      • Single reflowable component
      • No additional optics
      • Single power supply
      • I2C interface for device control and data
      • Provided with a documented C portable API (Application Programming Interface)
    • Two programmable GPIO
      • Window and thresholding functions for both ranging and ALS

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      LightRanger click

      Active

      Proximity sensor carrying ST's VL6180X IC based on ST's patented FlightSense technology

      Evaluation boards from partners MikroElektronika
      LightRanger click

      Description:

      Proximity sensor carrying ST's VL6180X IC based on ST's patented FlightSense technology
    • Part number
      Status
      Description
      Type
      Supplier

      Gilisymo ToF Cover Glass Family

      Active

      Cover Glass for different ST Time Of Flight products

      Companion devices from partners Gilisymo
      Gilisymo ToF Cover Glass Family

      Description:

      Cover Glass for different ST Time Of Flight products
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IMG003

      Active

      VL6180X API (Application Programming Interface and Documentation)

      Imaging software ST
      STSW-IMG003

      Description:

      VL6180X API (Application Programming Interface and Documentation)

      STSW-IMG004

      Active

      Windows Graphical User Interface (GUI) for VL6180X Evaluation Kits.Works with P-NUCLEO-6180X1, P-NUCLEO-6180X2 and EVALKIT-VL6180X

      Imaging software ST
      STSW-IMG004

      Description:

      Windows Graphical User Interface (GUI) for VL6180X Evaluation Kits.Works with P-NUCLEO-6180X1, P-NUCLEO-6180X2 and EVALKIT-VL6180X

      STSW-IMG049

      Active

      Example code for Time-of-Flight (ToF) migration from VL6180 to VL53L4CD, a high accuracy and low power proximity sensor

      Imaging software ST
      STSW-IMG049

      Description:

      Example code for Time-of-Flight (ToF) migration from VL6180 to VL53L4CD, a high accuracy and low power proximity sensor
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-6180XA1

      Active

      Proximity and ambient light sensor software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-6180XA1

      Description:

      Proximity and ambient light sensor software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      VL6180X-SATEL

      NRND

      Satellite: mini-PCB with VL6180X for easy integration (compatible with VL6180X expansion boards)

      ST
      VL6180X-SATEL

      Description:

      Satellite: mini-PCB with VL6180X for easy integration (compatible with VL6180X expansion boards)

      X-NUCLEO-6180XA1

      NRND

      Proximity and ambient light sensor expansion board based on VL6180X for STM32 Nucleo

      ST
      X-NUCLEO-6180XA1

      Description:

      Proximity and ambient light sensor expansion board based on VL6180X for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VL6180X

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VL6180XV0NR/1
NRND
Optical Industrial Ecopack2

VL6180XV0NR/1

Package:

Optical

Material Declaration**:

XML

Marketing Status

NRND

Package

Optical

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Operating Range Distance (m) (max)
Package size (mm)
min
max
VL6180XV0NR/1
NRND
2.25 / 5k
Available at 6 distributors

Distributor availability of VL6180XV0NR/1

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 13076 1
FUTURE WORLDWIDE 3101 1
AVNET AMERICA 30000 0
DIGIKEY WORLDWIDE 79 1
Newark Element14 AMERICA 107 0
YOSUN ASIA/PACIFIC 100 1

Distributor reported inventory date: 3/31/2025

Optical Tape and Reel CHINA EAR99 NEC -20 70 0.1 4.8 x 2.8 x 1

VL6180XV0NR/1 NRND

Budgetary Price (US$)*/Qty:
2.25 / 5k
Package:
Optical
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

VL6180XV0NR/1

Operating Temperature (°C)

Min:

-20

Max:

70

Operating Range Distance (m) (max):

0.1

Package size (mm):

4.8 x 2.8 x 1

Distributor Name

Farnell Element14

Stock

13076

Min.Order

1

FUTURE

Stock

3101

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

30000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

79

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

107

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

100

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 3/31/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors