ST25 NFC readers

What is an NFC reader?

ST25 NFC product family

An NFC reader can communicate with NFC tags and cards (such as credit or access cards, consumables), another NFC reader, or an NFC-enabled device (for example, smartphones, tablets, or consumer goods) in short distance up to 10cm, and in special cases, over even longer distances.

ST25 NFC Reader   

The ST25R NFC readers provide multiprotocol support for 13.56 MHz communications such as ISO 14443 Type A or B, ISO 15693, ISO 18092, FeliCa, and NFC Forum protocols. NFC reader ICs integrate an SPI interface to communicate with a host microcontroller.

As a main provider of Near-Field Communication technology, ST's complete NFC reader portfolio helps you design and develop the most effective and secure contactless solutions for all embedded, payment, and automotive applications.

Applications

With their advanced features, ST25 Readers enable a wide range of use cases. Compliant with the NFC Forum CR13 certification, the ST25 Readers ensure full interoperability with mobile phones, as well as with all other sorts of NFC-enabled devices and cards.

ST25 Readers can be used in consumer goods and industrial flows for power and data transfer to authenticate objects, improve safety, and enhance customer experience as well as to get valuable feedback on product usage.

Payment terminals equipped with an ST25 Reader can benefit from advanced features such as Active Wave Shaping (AWS) and Dynamic Power Output (DPO). These features are instrumental in achieving the latest EMVCo® certifications swiftly, thus enabling the shortest possible time-to-market. Additionally, the inclusion of Noise Suppression Receivers (NSR) ensures compatibility with noisy displays, enhancing functionality in challenging environments.

The ST25 readers are also designed to be low power, which is particularly beneficial for applications such as building and vehicle access control. Finally, their capacity to detect and operate in a comfortable range ensures the best customer experience.

  • CCC digital key car access & start
  • Pairing
  • Accessory detection
  • In-car payment
  • NFC card protection for Qi charging
  • Configuration
  • Traceability
  • Authentication
  • Data transfer & programming
  • Metering
  • Wearables
  • NFC charging
  • Drones
  • Gaming and XR accessories
  • Home entertainment

Useful information

WHAT IS ACTIVE WAVE SHAPING (AWS) The improved active wave shape (AWS) function allows reducing over- and undershoots in a simple way to ease EMVCo analog certification.
WHAT IS AUTOMATIC ANTENNA TUNING (AAT) Automatic antenna tuning (AAT) helps maximize performance in harsh or varying environments and compensate lifetime drifts.
WHAT IS DYNAMIC POWER OUTPUT (DPO) The Dynamic Power Output (DPO) adjusts the output power automatically to stay within certification limits and optimizes efficiency and read range.
WHAT IS NOISE SUPPRESSION RECEIVER (NSR) The noise suppression receiver (NSR) allows robust communication in noisy environments—e.g., LCD displays in payment terminals.
WHAT IS INDUCTIVE WAKE-UP (IWU) The inductive wake-up mode enables the NFC reader to enter a low power mode to conserve energy and go to full operation when a card or tag is detected.

Product types

ST25 NFC readers for Payment and Point of Sales (POS) terminals
NFC readers for Payment and Point of Sales (POS) terminals
Ideal for EMVCo® certifications, the ST25R300 reader IC provides a sophisticated solution for mobile (mPOS) and traditional contactless POS payment terminals.
Unique features such as best-in-class Active Wave Shaping, Dynamic Power Output and Automatic Antenna Tuning, ensure fast time-to-market and compliance with relevant NFC specifications, faster EMVCo® certification and reduced BOM.
Find products
ST25 high performance NFC readers for consumer and industrial
High-performance NFC readers for consumer and industrial
Being NFC Forum CR14 certified, the ST25R300 reader provides a powerful solution for multiple consumer and industrial applications. The reader allows high power transfer for powering accessory wirelessly via NFC charging. The low power inductive card detection feature enables reduced energy consumption, making it ideal for access control and battery-powered applications. With the addition of noise suppression receivers, the reader offers a very robust solution, even in noisy environments.
Find products
Multi-purpose NFC readers for consumer and industrial
Cost-optimized and tiny NFC readers such as ST25R100 and ST25R200 ICs provide seamless communication between the main unit and accessories for Reader and Tag (R+T) applications. They offer uncompromised specifications and features with low BOM costs suitable for high-volume and mass-market applications.
Find products
ST25 NFC readers for automotive applications
NFC readers for automotive applications
The NFC Forum CR14 and AEC-Q100 certified ST25R500 and ST25R501 are highly integrated NFC initiators/HF reader ICs that are ideal for car access, pairing, accessory detection, in-car payment, and NFC card protection for Qi wireless charging. They offer low power card detection and reliable performance even in metallic environments. Unique features ensure designers fast time to market and compliance with requirements for the digital key.
Find products

ST25R NFC reader portfolio

Benefits

  • Improved communication range in noisy environments (like antenna close to LCD screen) thanks to an enhanced noise suppression feature/algorithm
  • Easy EMVCo qualification allowed by dynamic power output with active wave-shaping control on each power level
  • Outstanding detection range at low power consumption preserving battery power
  • Robust NFC solution, even in harsh environments (such as temperature drift or metal) thanks to automatic antenna tuning
  • Advanced protection and diagnostic features for NFC card protection in Qi chargers
  • Simplified debugging with multiple test outputs and a unique technology to differentiate cards from phones

Give your products a new edge with an integrated NFC solution!

nfc solution

Improve user engagement, enhance product features, and gain valuable insights into user behavior with ST25 NFC readers and tags combined in a Reader+Tag solution. This solution allows you to easily add NFC connectivity to your existing products, thereby ensuring you can design new upgraded versions while keeping costs down.

ST25 marking information
Discover information about reference and characteristics of the product