A leading supplier of comparators, ST’s portfolio offers:
- High-speed comparators, with response times as fast as 8 ns
- Low-power comparators with operating currents as low as 210 nA
- High-temperature (150°C) qualified devices
- Outstanding robustness (ESD tolerance 4 kV HBM)
- Space-saving packages, such as CSP, DFN, QFN, SOT-23 and SC-70
Our automotive-grade products are AEC-Q100 qualified and tested with certified high-reliability flow, to meet the very specific, rigorous demands of the automotive market.

Recommended for you
TS3121 and TS3121A: the ultimate solution for high-speed, low-power comparators
The TS3121 and TS3121A are advanced rail-to-rail, open-drain comparators designed for high-speed response with low power consumption and come in a compact size, making them ideal for space-constrained applications.
These comparators feature a low offset voltage of 2 mV max at 25 °C (A-grade), low power consumption of 70 μA typical while offering a fast propagation delay of 60 ns, fail-safe input/output, and a guaranteed start-up time.
Suitable for industrial and automotive applications, power tools, overcurrent protection, controllers and sensors, they operate over a wide supply voltage range (1.7 to 5.5 V) and temperature range (-40 °C to +125 °C).
TS3011IYCT: New small package for AEC-100 automotive applications

To facilitate design in space constraint applications, ST introduces its best-seller comparator TS3011IYCT in a tiny SC-70 package (2.0 x 2.1 mm).
Micropower comparators combining very low current consumption and outstanding robustness
The TSX393 and TSX3702 micropower 16 V dual CMOS voltage comparators and the TSX339 and TSX3704
micropower 16 V quad CMOS voltage comparators exhibit a very low current consumption of 5 µA (typical) per comparator.
The TSX comparators help save energy in application that use power-saving design techniques reducing by a factor 3 the current consumption of equivalent existing devices.
The TSX comparators also increase reliability with improved robustness (ESD tolerance 4 Kv HBM).