CATEGORIES

Interfaces and transceivers

ST’s portfolio of interfaces includes standard interfaces (such as RS-232, RS-422, RS-423, RS-485, LVDS, and USB), I/O expanders, level translators, application-specific interfaces for smart cards and Ethernet, and IO-Link Transceivers.

RS232

Transceivers with auto-power-down, standby functions and high ESD protections.

View products

RS485

Low-power, high speed transceivers with high protection level from 16 up to 256 nodes.

View products

USB

Products designed for USB data (transceivers) and/or power delivery applications (battery chargers and charger detection).

View products

Smartcard Interfaces

Asynchronous 1.8V, 3V and 5V smartcards interfaces.

View products

I/O Expanders & Level translators

I/O expanders, Interface between multi-voltage chipsets and system I/Os.

View products

Power Line Transceivers

Come with an extensive toolbox that includes evaluation boards, software and certified protocol stacks, providing designers with a comprehensive development environment.

View products

Darlington Arrays

High-voltage, high-current switch arrays containing multiple open-collector Darlington pairs or multiple Darlington transistors.

View products

IO-Link Transceivers

IO-Link is a factory automation fieldbus-independent communication standard dedicated to connecting sensors and actuators.

View products

Removing the barrier to USB Power Delivery for advanced USB-C applications
Small and Powerful RS485 Transceiver,
It’s All About Flexibility and Robustness
Whitepaper - Smart grids: improve monitoring, increase revenue, and achieve compliance