HTS221

Obsolete
Design Win

Capacitive digital sensor for relative humidity and temperature

Download datasheet

This product is

Obsolete

We recommend you that replacement part: 

SHT40-AD1B

Product overview

Description

HTS221 is in the process of being terminated and is not recommended for new design. The candidate replacement is SHT40-AD1B from Sensirion. A deep-dive transition guide, technical note TN1426, is available on www.st.com, providing a high-level reference to guide the user in replacing STMicroelectronics HTS221 sensor with the SHT4x sensor family from Sensirion as a high-quality alternative.

The HTS221 is an ultracompact sensor for relative humidity and temperature. It includes a sensing element and a mixed signal ASIC to provide the measurement information through digital serial interfaces.

The sensing element consists of a polymer dielectric planar capacitor structure capable of detecting relative humidity variations and is manufactured using a dedicated ST process.

The HTS221 is available in a small top-holed cap land grid array (HLGA) package guaranteed to operate over a temperature range from -40 °C to +120 °C.

  • All features

    • 0 to 100% relative humidity range
    • Supply voltage: 1.7 to 3.6 V
    • Low power consumption: 2 µA @ 1 Hz ODR
    • Selectable ODR from 1 Hz to 12.5 Hz
    • High rH sensitivity: 0.004% rH/LSB
    • Humidity accuracy: ± 3.5% rH, 20 to +80% rH
    • Temperature accuracy: ± 0.5 °C,15 to +40 °C
    • Embedded 16-bit ADC
    • 16-bit humidity and temperature output data
    • SPI and I²C interfaces
    • Factory calibrated
    • Tiny 2 x 2 x 0.9 mm package
    • ECOPACK compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HTS221

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models