X-NUCLEO-IKS01A1

Obsolete

Motion MEMS and environmental sensor expansion board for STM32 Nucleo

Download datasheet

Product overview

Description

The X-NUCLEO-IKS01A1 is a motion MEMS and environmental sensor evaluation board system.

It is compatible with the Arduino UNO R3 connector layout, and is designed around STMicroelectronics’ LSM6DS0 3-axis accelerometer + 3-axis gyroscope, the LIS3MDL 3-axis magnetometer, the HTS221 humidity and temperature sensor and the LPS25HB* pressure sensor.

The X-NUCLEO-IKS01A1 interfaces with the STM32 microcontroller via the I²C pin, and it is possible to change the default I²C port.

  • All features

    • LSM6DS0: MEMS 3D accelerometer (±2/±4/±8 g) + 3D gyroscope (±245/±500/±2000 dps)
    • LIS3MDL: MEMS 3D magnetometer (±4/ ±8/ ±12/ 16 gauss)
    • LPS25HB*: MEMS pressure sensor, 260-1260 hPa absolute digital output barometer
    • HTS221: capacitive digital relative humidity and temperature
    • DIL 24-pin socket available for additional MEMS adapters and other sensors (UV index)
    • Free comprehensive development firmware library and example for all sensors compatible with STM32Cube firmware
    • Compatible with STM32 Nucleo boards
    • Equipped with Arduino UNO R3 connector
    • RoHS compliant