32F072BDISCOVERY

Active

Discovery kit with STM32F072RB MCU

Download databrief Order Direct

Product overview

Description

The 32F072BDISCOVERY Discovery kit helps users to discover the STM32F072RB, which has the full set of features available in the STM32F0 Series, and to develop their applications easily. It includes everything required for beginners and experienced users to get started quickly.

Based on the STM32F072RBT6 microcontroller, it includes an ST-LINK/V2 embedded debug tool interface, an ST MEMS gyroscope, LEDs, push-buttons, linear touch sensor, touch keys, RF EEPROM connector and a USB Mini-B connector.

  • All features

    • STM32F072RBT6 microcontroller featuring 128 Kbytes of Flash memory, 16 Kbytes of SRAM in an LQFP64 package
    • USB FS with Mini-B connector
    • I3G4250D ST MEMS motion sensor 3-axis digital output gyroscope
    • One linear touch sensor or four touch keys
    • Six LEDs:
      • LD1 (red/green) for USB communication
      • LD2 (red) for 3.3 V power on
      • Four user LEDs: LD3 (red), LD4 (orange), LD5 (green) and LD6 (blue)
    • Two push-buttons (user and reset)
    • RF EEPROM daughterboard connector
    • Extension header for LQFP64 I/Os for quick connection to a prototyping board and easy probing
    • On-board ST-LINK/V2 with switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
    • Flexible power supply options:
      • USB bus or external 5 V supply voltage
    • Power supply output for external applications: 3 V and 5 V
    • Comprehensive free software including a variety of examples, part of STM32CubeF0 or STM32SnippetsL0 packages or STSW-STM32139 for legacy Standard Libraries usage

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.