STSW-STM32102

Active
Design Win

STM32 Virtual COM Port Driver

Get Software Get Software Download databrief

Product overview

Description

Compatible with the x86 and x64 platforms

The STSW-STM32102 software package contains four installation files based on the various versions of the Microsoft® operating system.

OS versions prior to Windows® 7 are compatible with the Windows® 7 installations included in the package.

Starting from Windows® 10, the STSW-STM32102 driver is no more adequate and the usage of the native inbox driver is recommended.

  • All features

    • Virtual COM port driver installation package for Windows® operating systems: 98SE, 2000, XP, Vista®, 7, and 8.x

Get Software

STM32 Summit: Join us on May 15 for an inspiring keynote and the edge AI tech dive.

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.