Product overview
Description
The STSW-STM32011 firmware interface consists of StdLib based source files developed to support smart card communication according to the ISO 7816-3/4 specification.
An application example based on STM3210B-EVAL, STM3210E-EVAL and STM3210C-EVAL evaluation boards is also provided.
The application note Smartcard interface with STM32F10x and STM32L1xx microcontrollers (AN2598) provides additional details about the HW and SW solutions.
-
All features
- ATR decoding
- File access commands