STM32429I-EVAL

Active

Evaluation board with STM32F429NI MCU

Download databrief Order Direct

Product overview

Description

The STM32429I-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM®Cortex™-M4 core-based STM32F429 line microcontrollers.

The integrated ST-LINK/V2 provides an embedded in-circuit debugger and programmer for the STM32 MCU. Extension headers make it possible to easily connect a daughterboard for your specific application.

The STM32429I-EVAL evaluation board includes everything required for beginners and experienced users to develop applications quickly.

  • All features

    • STM32F429NIH6 microcontroller
    • 4.3” color TFT LCD with resistive touchscreen (480 x 272 pixels)
    • Six 5 V power supply options:
      • Power jack
      • ST-LINK/V2 USB connector
      • User USB HS connector
      • User USB FS1 connector
      • User USB FS2 connector
      • Daughterboard
    • SAI Audio DAC, stereo audio jack which supports headset with microphone
    • Stereo digital microphone, audio terminal connector used to connect external speakers
    • 2 GBytes (or more) SDIO interface MicroSD card
    • RF EEPROM on I2C compatible serial interface
    • RS-232 communication
    • IrDA transceiver
    • JTAG/SWD and ETM trace debug support, ST-LINK/V2 embedded
    • IEEE-802.3-2002 compliant Ethernet connector
    • Camera module
    • 8M x 32-bit SDRAM, 1M x 16-bit SRAM and 8M x 16-bit NOR Flash
    • Joystick with 4-directional control and selector
    • Reset, Wakeup and Tamper buttons
    • 4 color user LEDs
    • Extension connectors & memory connectors for daughterboard or wrapping board
    • USB OTG HS and FS with Micro-AB connectors
    • RTC with backup battery
    • CAN2.0A/B compliant connection
    • Potentiometer
    • Motor control connector

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.