VL6180X-SATEL

NRND

Satellite: mini-PCB with VL6180X for easy integration (compatible with VL6180X expansion boards)

Download databrief

Product overview

Description

The VL6180X satellite boards are hardware add-ons for the X-NUCLEO-6180XA1 expansion board. Up to 3 satellite boards can be connected to the X-NUCLEO-6180XA1 expansion board, enabling multi sensors applications.Satellite board can be used as well for basic gesture recognition applications.Thanks to its 2.8 V regulator, the VL6180X satellite board can be used in any application with a 3.3 to 10 V supply.The part supporting the VL6180X module, 2.54 mm connector and output regulator is scored so that developers can break off the mini PCB for use in a 2.8 V supply application using flying leads. This makes it easier to integrate into development and evaluation devices due to its small form factor.

  • All features

    • Each satellite board integrates:
      • VL6180X 3-in-1 module (proximity, gesture and ambient light sensor)
      • 2.8 V output regulator
    • Allows basic gesture recognition use case
    • True distance measurement independent of target size and reflectance
    • Able to function in multi-module applications
    • Divisible board enabling use as mini-PCB breakout board, easy to integrate in customer device
    • Compatible with X-NUCLEO-6180XA1 expansion board
      • Up to three VL6180X satellite boards can be plugged into the expansion board through its 2.54 mm connector
    • Can be used with STM32 Nucleo boards, available in the following Nucleo packs:
      • P-NUCLEO-6180X1: Nucleo pack based on full-feature Nucleo board with STM32F401RE Dynamic Efficiency ARM® Cortex®-M4 microcontroller
      • P-NUCLEO-6180X2: Nucleo pack based on ultra-low-power Nucleo board with STM32L053R8 ARM® Cortex®-M0+ microcontroller

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.