Optimize energy use and reliability with digital power monitor
TSC1641 high-precision current, voltage, power, and temperature monitoring analog front-end (AFE)
TSC1641 high-precision current, voltage, power, and temperature monitoring analog front-end (AFE)
The TSC1641 transmits critical power system parameters such as current, voltage, power, and temperature to a microcontroller and can alert undesirable operating conditions.
Its flexible digital bus interface, offering 1-MHz I²C/SMbus and 12.5-MHz MIPI I3C data rates, ensure connectivity with even the most recent microcontrollers, such as the STM32H5 series.
With integrated high-resolution ADCs up to 16 bits, the device can be implemented in low- and high-side current topologies, as well as for bidirectional current monitoring.
Packaged in a small 3 x 3 mm footprint (DFN10), the TSC1641 can sense voltages up to 60 V, while consuming ultralow input bias and shutdown currents.
Do you need precision monitoring of your power supply unit and alerts when your battery packs operate outside safe current, voltage, power, and temperature ranges? The new generation TSC1641 digital power monitors enable exactly these functions!
This board can measure voltages up to 60 V, load currents up to 10 A, power delivery, and temperature using the TSC1641 dual channel power monitor.
Introducing the TSC1641 digital current sense. This device offers comprehensive digital power monitoring with highly precise measurements of current, voltage, power, and temperature for loads up to 60 V. It supports bidirectional current sensing and offers high-side and low-side current sensing.