BlueNRG-LP BLE 5.2 evolution webinar
![]() | Join us for a one-hour webinar on integrating better Bluetooth® communication in battery-powered products.This webinar was broadcasted Thursday, November 3rd 2020 |
The BLE 5.2 certified BlueNRG-LP 3rd-generation Bluetooth® LE System-on-Chip (SoC) offers more features and better communication range, throughput and security, and up to 128 concurrent connections combined with exceptional power management.
Designers can reduce battery size and still count on prolonged lifetime thanks to ultra-low-power radio consumption as low as 3.4mA when receiving and 4.3mA when transmitting, and less than 500nA in standby.
Combined with high RF-output power (up to +8dBm) and excellent RF sensitivity (up to -104dBm), the BlueNRG-LP radio SoC can provide a real boost to coverage in beacon, smart lighting, gaming, building automation, industrial and tracking applications.
During this one-hour webinar, we discuss how you can enable the benefits of the BlueNRG-LP in your market solution with BlueNRG-LP development resources.
Agenda
- BlueNRG-LP introduction and targeted application
- Key improvements offered by BlueNRG-LP
- Development resources and libraries
There will be a live Q&A session at the end of the webinar where ST’s experienced engineers will be available to answer your questions.
Speakers
![]() | Kirby Atwater Kirby is a Product Marketing Staff Engineer supporting ST's MEMS sensors portfolio and low-power RF products in North America, currently stationed in the Schaumburg, IL office. He joined ST in 2005 and has provided wide ranging product support in the USA and Canada. Prior to joining ST, he was a Field Applications Engineer with ST’s distribution partners, and a project design engineer. Kirby graduated from Purdue University with a BSEE. |
![]() | Petteri Paatsila Petteri is a Technical Marketing Manager specializing in low power RF, analog and sensor products for the EMEA region. He has held various sales and marketing positions in ST since 2003. Petteri holds a M.Sc. from the Helsinki University of Technology majoring in Micro-Electronic Circuit Design |
![]() | Dominique Follézour Dominique is a valued member of ST´s wireless application team, with more than 15 years in wireless communication systems including 2G/3G cellular, Bluetooth and Wi-Fi. He provides often invaluable support to customers developing applications based on the Bluetooth Low Energy technology. |