With a triple core, 6-axis architecture, the LSM6DSV16X Inertial Measurement Unit can handle advanced processing in the edge, making it ideal for advanced 3D phone mapping, context awareness in laptops and tablets, reliable and precise gesture recognition in AR and VR headsets, and always-on tracking in wearables.
LSM6DSV16X enables sensor fusion low power (SFLP), on-the-fly self-configuration, and AI algorithms.
FIFO up to 4.5 KB | Digital interfaces SPI / I²C & MIPI I3C® v1.1 serial | Independent IO supply 1.08 V to 3.6 V | Embedded QVar Yes | Smart feature processing in the edge Machine Learning Core (MLC), Sensor Fusion Low Power (SFLP), Finite State Machine (FSM), Adaptive Self Configuration (ASC) |
Accelerometer full scale ±2/ ±4/ ±8/ 16 g | Gyroscope full scale ±125/ ±250/ ±500/ ±1000/ ±2000/ ±4000 dps |
ON DEMAND WEBINAR
This webinar describe how you can activate sensor fusion and artificial intelligence algorithms in our 6-axis IMU sensor quickly and effectively. So, watch it to explore the smart ‘onlife’ applications that will benefit from the LSM6DSV16X...
Lucas SEGHIZZI
Product Marketing Manager
Don't miss out on the opportunity to be at the forefront of innovation, LSM6DSV16X is the greater performance-per-watt ratio than the previous IMUs generation.
Act now and order your ST IMU Sensor.
MOTIONS SENSORS COMPARISON | LSM6DSV16X![]() | LSM6DSOX![]() | LSM6DSRX![]() |
---|---|---|---|
Product information Launch date Nov, 2022 Mar, 2020 Feb, 2019 General properties Smart features in the edge MLC, FSM, SFLP, ASC MLC, FSM MLC, FSM MLC output data rate up to 240 Hz up to 104 Hz up to 104 Hz FSM output data rate up to 960Hz up to 104 Hz up to 104 Hz Acceleration Range (g) typ up to 16 g up to 16 g up to 16 g Angular Rate Range (°/s) typ up to 4000 dps up to 2000 dps up to 4000 dps Current consumption HP mode 0.65 mA 0.55 mA 1.2 mA VDDIO Supply Voltage (V) min 1.08 1.62 1.62 Angular Rate Noise Density (°/s/ √ Hz) typ 0.0028 0.005 0.0038 Accelerometer noise Density (µg/√ Hz) typ 60 60 70 Digital Interfaces SPI / I²C & MIPI I3C® v1.1 SPI / I²C & MIPI I3Csm SPI / I²C & MIPI I3Csm Sensors hub output data rate up to 480 Hz up to 104 Hz up to 104 Hz Image stabilization features OIS and EIS OIS and EIS OIS and EIS |
How to get started with LSM6DSV16X?
The best way to get started with LSM6DSV16X is to select an ST hardware platform and the ST software tool for your application.
Evaluation kit based on the LSM6DSV16X inertial module with a Qvar electrostatic sensor compatible with MEMS adapter motherboard
Motion MEMS and environmental sensor expansion board for STM32 Nucleo
Ready-to-use programmable wireless box kit for developing any IoT application based on remote data gathering and evaluation
ACTIVE
Evaluation kit based on the LSM6DSV16X inertial module with a Qvar electrostatic sensor and three different electrodes (swipe finger and generic) to make it compatible with the STEVAL-MKI109V3.
Distributors
Distributor name | Region | Stock | Min. order | |
---|---|---|---|---|
ST eStore | WORLDWIDE |
ACTIVE
Ready-to-use MEMS motherboard development platform lets you monitor the behavior of ST MEMS sensors, compatible with ST MEMS adapter boards and supports I2C and SPI data modes for very high output data rates.
Distributors
Distributor name | Region | Stock | Min. order | |
---|---|---|---|---|
ST eStore | WORLDWIDE |
ACTIVE
Motion MEMS and environmental sensor expansion board for STM32 Nucleo including LSM6DSV16X IMU.
Distributors
Distributor name | Region | Stock | Min. order | |
---|---|---|---|---|
ST eStore | WORLDWIDE |
ACTIVE
Ready-to-use programmable wireless box kit for developing any IoT application based on remote data gathering and evaluation.
Distributors
Distributor name | Region | Stock | Min. order | |
---|---|---|---|---|
ST eStore | WORLDWIDE |
Distributors
Distributor name | Region | Stock | Min. order | |
---|---|---|---|---|
ST eStore | WORLDWIDE |
Distributors
Distributor reported inventory date 2/4/2025
Distributor name | Region | Stock | Min. order | |
---|---|---|---|---|
ST eStore | WORLDWIDE | |||
ANGLIA Live | EUROPE | 5043 | 1 | |
AVNET | AMERICA | 5000 | 0 | |
DIGIKEY | WORLDWIDE | 6988 | 1 | |
Farnell Element14 | EUROPE | 5936 | 1 | |
FUTURE | WORLDWIDE | 5888 | 0 | |
MOUSER | WORLDWIDE | 6373 | 1 |
Distributors
Distributor reported inventory date 2/4/2025
Distributor name | Region | Stock | Min. order | |
---|---|---|---|---|
ST eStore | WORLDWIDE | |||
ANGLIA Live | EUROPE | 5043 | 1 | |
AVNET | AMERICA | 5000 | 0 | |
DIGIKEY | WORLDWIDE | 6988 | 1 | |
Farnell Element14 | EUROPE | 5936 | 1 | |
FUTURE | WORLDWIDE | 5888 | 0 | |
MOUSER | WORLDWIDE | 6373 | 1 |