ACS & ACST series overvoltage-protected triac AC switches

ACS series to better control AC mains power loads

More compact snubberless AC switch triacs for personal care and home appliances

The ACS and ACST triacs offer high commutation performance, low on-state voltage drop, and high surge current capability for reliable switching and control of AC loads in power electronics applications. The ACS is designed for small inductive loads such as valves and lockers, while the ACST is optimized for higher power motor control and inductive loads up to 20 amperes. These AC switches are widely used in home appliances, lighting systems, industrial automation, and personal care systems.

Key features

  • Overvoltage protection
  • Higher static immunity
  • TAB connected to neutral
  • Higher current rise capability
  • High thermal performance
  • UL recognized and Halogen free compliant
  • Compatible with large home appliance and industrial systems
  • Easy control drive circuit

Key applications

Personal care

Industrial systems

Home appliances

Recommended resources

ACS series overvoltage protected ac switches

Overvoltage-protected AC switches

Overvoltage-protected AC switches

Flyer

Find out how the ACS series ensures robustness, reliability, and straightforward design.

ACS series overvoltage protected ac switches

How to select the Triac, ACS, or ACST that fits your application

How to select the Triac, ACS, or ACST that fits your application

Application note

Choose the AC switch device for specific applications by following these guidelines.