The STGAP3S series, featuring fast desaturation protection and a flexible Miller-clamp function, targets industrial and energy applications. With high CMTI, this gate driver meets the latest requirements in terms of current capability and protection functions. The STGAP3S series includes different options with 10 A and 6 A current capabilities, each available with dedicated UVLO variants for SiC MOSFETs and IGBTs.
Driving innovation: high-voltage gate drivers for next-gen industrial and automotive applications
Tuesday, April 15, 2025
Evaluation boards designed to help you evaluate the STGAP3S isolated single gate drivers.
Half-bridge evaluation board for STGAP3S6S SiC MOSFETs isolated gate driver with protections.
Half-bridge evaluation board for STGAP3SXS SiC MOSFETs isolated gate driver with protections.