Advanced synchronous buck converters

Designed to deliver high efficiency, flexibility, and reliability

The DCP360 series is ideal for major appliances, smart metering, and 24 V industrial bus conversion

The DCP360 step-down converters provide reliable power conditioning for industrial applications with a wide input range of 3.3 V to 36 V.

Offering exceptional performance and integration, the DCP360 series enables simple, low-BOM designs with high conversion efficiency.

Parts are available in LCM (Low Current Mode) for high efficiency at light loads, LNM (Low Noise Mode) for noise-sensitive applications, and with dithering enabled. The DCP360 series is built on a peak current mode control with a soft-start, overcurrent protection, overtemperature protection, and output overvoltage protection.

oven

Major appliances

smart-metering

Smart metering

gate-opener

24 VBUS

industrial

Industrial

Use cases and application examples

kitchen

Support higher current loads in major appliances

Efficiently powers low voltage loads in home appliances.

smart-meter

Ideal for powering components in smart metering

Powers more demanding components in smart meters.

electric-gate

Handles higher power requirements in industrial 24 VBUS conversion

Converts 24 V industrial bus voltage to lower levels efficiently.

Discover the DCP360 series

Explore our extensive portfolio of DC-DC converters and find the right solution for your application needs. Our products are designed to offer high efficiency, reliability, and ease of use.

dcp3601

DCP3601

36 V 1 A high efficiency monolithic buck converter.

Key features

  • High efficiency: achieve over 90% efficiency with minimal external components
  • Wide input voltage range: operates from 3.3 V to 36 V
  • Low quiescent current: ensures minimal power consumption in standby mode
  • Compact package: available in a small SOT23-6L package
  • Extensive protection features: overvoltage protection and thermal shutdown
  • Long-term support: ST’s 10-year longevity program

How to select the right DC-DC converters?

When choosing the right DC-DC converter for your application, you must consider the following factors:

  1. Input voltage range: Ensure that the converter can handle the input voltage range of your application.
  2. Output voltage and current: Select a converter that meets your output voltage and current requirements.
  3. Efficiency: Higher efficiency reduces power loss and heat generation.
  4. Quiescent current: Low quiescent current is essential for battery-powered applications.
  5. Package size: Consider the dimensions and form factor of the converter for your design.
  6. Protection features: Look for features like overvoltage protection and thermal shutdown for added reliability.