Fully integrated DC motor driver for automotive applications

Enhancing vehicle performance and efficiency with advanced motion control solutions

Enhancing vehicle performance and efficiency with advanced motion control solutions

Specifically designed for harsh automotive environments, the VNH9030AQ embeds a dual monolithic high-side driver and two low-side switches. It includes advanced multisense diagnostics and monitoring functions ideal for applications supplied by a 12 V boardnet. The VNH9030AQ comes in an innovative 6mm x 6mm QFN package equipped with three exposed islands for an optimized thermal performance.

Body control modules (BCMs)

Body control modules (BCMs)

Seat control

Trunk control systems

Trunk control systems

Door control modules

s

Key features

Key features

  • AEC-Q100 qualified
  • Output current up to 35 A
  • Phase Out pin for advanced diagnostics
  • Non-dissipative current sensing
  • Thermally protected Power MOSFET 
  • 5V and 3V CMOS compatible inputs

Evaluation and simulation tools

EV-VNH9030AQ evaluation board

Ready-to-use VNH9030AQ evaluation board

Ready-to-use VNH9030AQ evaluation board

Quickly test the VNH9030AQ in application-specific systems. Direct connections are available to better assess device functions and evaluate design performance.

TwisterSIM simulator

TwisterSim dynamic electro-thermal simulator

TwisterSim dynamic electro-thermal simulator

TwisterSIM lets you simulate VNH9030AQ behavior under various operating conditions, including electrical and thermal stresses. It helps ensure proper system dimensioning for a customized load.