DC-DC converter ICs ensure robustness and energy-efficiency
Designed for any automotive system
Today automotive systems require robustness, low losses, high efficiency, low size, especially with the electrification of vehicles.
ST offer synchronous step-down converters capable of delivering up to 3 A DC to the load, up to 38 V, with low power consumption, flexibility, and high integration. Qualified to AEC-Q100 Grade 1 requirements, A6983 and A6983I address a wide range of automotive applications:
Automotive-grade 38 V, 3 A synchronous step-down converter with 25 µA quiescent current.
Automotive-grade 38 V, 10 W synchronous iso-buck converter for isolated applications.