Unleashing innovation: optimize your motor control with our advanced 3-phase controllers

Scalable mainstream solution for smart integrated three-phase motor control

Scalable mainstream solution for smart integrated three-phase motor control

The STSPIN32G0 series is a highly integrated solution for driving three-phase brushless DC motors. It combines a gate driver and the STM32G0 microcontroller based on the Arm® Cortex®-M0+ core, capable of handling control algorithms like six-step and field-oriented control (FOC). These compact systems-in-package offer significant BOM area reduction without compromising performance and robustness.

STSPIN32G0 low voltage series

45V highly integrated mainstream 3-phase BLDC drivers

stspin32g0a

STSPIN32G0A1/A2

45V 3-phase driver with STM32. Gate current 0.6A. Integrated power management. Suitable for 3-shunts control.

stspin32g0b

STSPIN32G0B1/B2

45V 3-phase driver with STM32. Gate current 0.6A. Integrated power management. Suitable for 1-shunt control.

STSPIN32G0 high voltage series

250V / 600V integrated mainstream 3-phase BLDC drivers

stspin32g0251

STSPIN32G0251

250V 3-phase driver with STM32. Maximum output voltage of 250V and gate current of 0.35A. Gate driver supply voltage range 9V-20V.

stspin32g0252

STSPIN32G0252

250V 3-phase driver with STM32. Maximum output voltage of 250V and gate current of 1A. Gate driver supply voltage range 9V-20V.

stspin32g0601

STSPIN32G0601

600V 3-phase driver with STM32. Maximum output voltage of 600V and gate current of 0.35A. Gate driver supply voltage range 9V-20V.

stspin32g0602

STSPIN32G0602

600V 3-phase driver with STM32. Maximum output voltage of 600V and gate current of 1A. Gate driver supply voltage range 9V-20V.

Key features

  • 32-bit ARM® Cortex®-M0+ MCU, 64 MHz, 64k Flash & 8k SRAM
  • Suitable for 6-STEP and FOC sensored and sensorless
  • Integrated bootstrap diodes
  • Fully protected: UVLO, Short-circuit, OCP, OTP
  • Comparator for fast overcurrent protection
  • 12-bit ADC
  • Standby mode for reduced power consumption
  • Extended temperature range (-40°C to +125°C)
  • On-chip debug support via SWD
  • Interfaces: I²C, SPI, UART

Application examples

driller

Power tools

fridge

Home appliances

pump

Fans and pumps

compressor

Compressors

STSPIN32G0 evaluation ecosystem

evspin32g06q1s1

EVSPIN32G06Q1S1/S3

3-phase complete inverter board based on the STSPIN32G0601 controller with 600 V gate driver and three/single shunt current sensing.

evspin32g02q1s1

EVSPIN32G02Q1S1

3-phase complete inverter based on the STSPIN32G0251 controller with 250 V gate driver and single shunt current sensing.

evlspin32g0a

EVLSPIN32G0A1/A2

3-phase complete inverter based on the STSPIN32G0A1/A2 controller with 45 V gate driver and three shunts current sensing.

evlspin32gob

EVLSPIN32G0B1/B2

3-phase complete inverter based on the STSPIN32G0B1/B2 controller with 45 V gate driver and single shunt current sensing.

Recommended resources

robot

X-CUBE-MCSDK: STM32 Motor Control Software Development Kit (MCSDK)

X-CUBE-MCSDK: STM32 Motor Control Software Development Kit (MCSDK)

STMicroelectronics’ newly released 6.0 version of the advanced SDK (motor control software development kit) introduces a brand-new workbench tool, featuring a modern UI with a fully reworked user flow. This new UI is designed to guide the user through every phase of the configuration.

robot

Motor control reference guide

Motor control reference guide

This comprehensive reference guide presents the ST portfolio of products and solutions dedicated to motor control. The brochure also includes application recommendations and information on additional developer resources.

Webinar

Get things moving with ST's latest integrated BLDC motor driver, the STSPIN32G0.