Compact ACEPACK DRIVE power modules based on ST's 3rd Gen SiC MOSFETs
Tailored for HEV/EV traction inverters
Our versatile ACEPACK DRIVE power module portfolio includes advanced devices with both 750 and 1200 V blocking voltages. These modules feature a very low RDS(on) , reduced switching losses and outstanding properties in synchronous rectification mode. They also maximize thermal performance thanks to a direct liquid-cooled baseplate and an AMB substrate. This design improves efficiency, extends the mileage range of electric vehicles, and reduces the space needed for the system.
| 750 V series | 1200 V series |
---|---|---|
Breakdown voltage (VDS) | 750 V | 1200 V |
Power switches type | SiC | SiC |
RDS(on) (@ TJ=25°C) typ | 1.2 to 1.6 mΩ | 1.9 to 3.8 mΩ |
RDS(on) (@ TJ=175°C) typ | 1.95 to 2.6 mΩ | 3.35 to 6.5 mΩ |
Target application | Main inverter (electric traction) | Main inverter (electric traction) |
Find out more |
Learn more about how ST's ACEPACK DRIVE power modules can help reduce battery size, vehicle weight and daily running costs in traction inverters.
ACEPACK DRIVE power modules are based on our 3rd generation of SiC MOSFETs that ensure optimal efficiency and performance. The incredibly high power density of the modules minimizes system space requirements and covers a power range from 180 to over 300 kW at a voltage rating from 750 V to 1200 V.
ST’s ADP480120W3 SiC Module and McLaren Applied’s IPG5 800V Inverter: an object lesson for EV markets