Extremely compact motor control inverter for high-current BLDC motors

Circle-shaped reference design

Ready-to-use board ideal for battery-powered 3-phase motor control applications up to 75 V

Ready-to-use board ideal for battery-powered 3-phase motor control applications up to 75 V

Supporting FOC and 6-step algorithms, both sensor-less and sensored, this flexible solution is based on the STDRIVE101 low-voltage, triple half-bridge gate driver. Built around a 128-Kbyte STM32G0 MCU and STL220N6F7 STripFET F7 Power MOSFETs, this compact board (50 mm ⌀) is ideal for applications requiring high output currents. Compatible with the STM32 motor control software development kit.

Key features

  • Operating voltage from 18 to 52 V
  • Output current up to 15 ARMS
  • Suitable for FOC and trapezoidal driving, sensored or sensorless
  • Thermal shutdown, UVLO, reverse biasing protection
  • Redundant overcurrent protection
  • Extremely compact footprint (50 mm diameter)
  • External turn-on/off trigger
  • Bus and temperature sensing
  • BEMF sensing circuitry, adjustable current limiter
  • Input connector for Hall-effect

Application examples

driller

Power tools

fastory-automation

Industrial automation

air-purifier

Battery-powered home appliances

fan-rotor

Fans

Related products

stdrive101

STDRIVE101 low-voltage, triple half-bridge gate driver for N-channel power MOSFETs

STDRIVE101 low-voltage, triple half-bridge gate driver for N-channel power MOSFETs

With three half-bridge gate drivers and its own linear supply regulator in a single IC, the STDRIVE101 monitors the drain source voltage on N-channel power MOSFET and signals anomalies to the MCU while preventing inefficienct and potentially damaging switching operations.

software-x-cube-mcsdk

STM32 Motor Control Software Development Kit (MCSDK)

STM32 Motor Control Software Development Kit (MCSDK)

Part of ST's motor control ecosystem, the STM32 motor control SDK includes the STM32 motor control workbench (PC software) that provides an intuitive way to configure application software, reducing the design effort and time. A motor profiler is also available one-touch tuning for a fast startup of unknown motors.