High-accuracy 5 V operational amplifiers

for high-speed, low-power and signal-conditioning performance

Precision high-bandwidth op amps targeting energy-efficient power conversion

Most sensors are still analog and produce incredibly tiny signals. Handling low-amplitude signals and transferring them safely and error-free into the digital domain is not an easy task. Selecting the ideal operational amplifier that precisely matches an application’s requirement for precision is now possible thanks to ST’s op amps that ensure high-accuracy when amplifying small-amplitude input signals.

 

Our TSV7 series features low-power, high-accuracy operational amplifiers in space-saving packages for both automotive and industrial applications.

 

smoke-detector

PIR/CO/Smoke Detector

home

Smart automation

servers

Telecom equipment and servers

car

Power management in automotive

Use cases and application examples

electric-car

Ensure personal electric vehicles run smoothly

Our 30-MHz (TSV78 series) and 50-MHz (TSV79 series) bandwidth unity-gain-stable amplifiers are ideal for low-side current measurements.

solar-panel

Accurate current measurement for efficient power conversion

TSV7 op amps enable high-accuracy signal conditioning in systems such as solar panels or telecom equipment.

detector

Extend the runtime of equipment and decrease the BOM

Able to function with a supply as low as 2.0V, the TSV78 series can operate with a deeply discharged battery such as smoke alarms and use the same power rail as low-voltage logic devices.

thermostat

Boost high-speed signal conditioning and current sensing

TSV79 op amps combine 50-MHz gain-bandwidth and extremely low input voltage noise for industrial and smart-home systems.

Discover our portfolio

ST works to continuously expand our 5 V op amp series with new products for high-speed signal conditioning and accurate current measurements in power-conversion circuits and optical sensors. The TSV77, TSV772, TSV78 and TSV79 series are automotive-grade qualified, available up to 125°C, in space-saving packages (DFN, SC70, SOT23-5, and MiniSO).

tsv77-series

TSV77 series

Rail-to-rail, 20 MHz gain-bandwidth (GBW) op amps

tsv772-series

TSV772 series

Low-rail, 22 MHz gain-bandwidth (GBW) op amps

tsv78-series

TSV78 series

Rail-to-rail, 30 MHz high gain-bandwidth (GBW) op amps

tsv79-series

TSV79 series

Rail-to-rail, 50 MHz high gain-bandwidth (GBW) op amps

Key features

  • Accuracy of measurement virtually unaffected by noise or input bias current
  • Signal conditioning for high frequencies
  • Low input offset voltage (Vio) < 200 µV
  • Automotive qualified for ruggedness and reliability
  • Extended temperature range for wide application uses

How to select the right 5 V precision op amp?

table-tsv7series table-tsv7series table-tsv7series