The STSPIN32G4 is a high performance 3-phase motor controller featuring an unprecedented level of integration and flexibility. Its highly integrated system allows you to simplify system design, minimize bill of materials and reduce PCB space with its compact size (9x9mm). The embedded STM32 microcontroller and advanced power management structure allows your design to achieve superior motion control and energy efficiency. The STSPIN32G4 offers unmatched versatility as it allows you to choose the best fitting control algorithm for your most challenging motor control application. The device is supported by a comprehensive ecosystem, which includes demonstration boards, reference designs, software, firmware, and documentation to help accelerate your development process and get started quickly. The STSPIN32G4 is suitable for a variety of applications, including industrial and home automation, home appliances, e-bikes, automation robots, garden tools, and drones.
A highly integrated and flexible 3-phase motor controller with embedded high-performance Cortex-M4 MCU (STM32G431) together with 75V/1A rated 3-phase gate driver and flexible power management regulators, all in a thermally efficient 9x9 QFN package.
The EVLSPIN32G4-ACT reference design based on the STSPIN32G4 is capable of driving 3-phase brushless motors up to 5 ARMS output current and 48 V supply input delivering a total power of 250 W in a compact form factor (62 mm x 50 mm). The board can also be interfaced seamlessly with the STWIN.box development kit to access a plethora of environmental sensors, making the board a perfect candidate for implementing cutting-edge motor control solutions such as condition monitoring and predictive maintenance.
Based on the STSPIN32G4 and STDRIVE101, the EVSPIN32G4-DUAL board presents a practical solution for applications using 2 three-phase brushless motors. Support for the CAN protocol makes it easy to connect the board and build complex motion control systems such as industrial automation, home appliances and drones.
Join this webinar as we investigate the high-performance STSPIN32G4 3-phase motor controller and describe its most critical features. We will take you step-by-step through system setup and tuning using ST evaluation boards and motor control libraries, to make sure you can complete the process as smoothly and productively as possible. In this webinar you will learn:
This demonstration presents the use of an intelligent system solution consisting of the STWIN.box, a development kit that simplifies prototyping and testing of advanced industrial sensing applications and the EVLSPIN32G4-ACT, the STSPIN32G4 reference design for next generation smart actuators.
This comprehensive reference guide presents the ST portfolio of products and solutions dedicated to motor control. The brochure also includes application recommendations and information on additional developer resources.