High-speed 5 V comparators

for fast event detection and signal conditioning

Accelerate your circuit performance with ST's high-speed comparators

Struggling with slow response times and inaccurate signal processing in your electronic designs? STMicroelectronics' high-speed comparators - TS3021, TS3022, TS3121, and TS3011 - are here to solve these common issues. These state-of-the-art components offer ultrafast response times, low power consumption, and exceptional precision, making them ideal for a wide range of applications including signal processing, data acquisition, and industrial automation. With ST's high-speed comparators, you can ensure reliable performance and enhanced efficiency in your circuits. Upgrade to the best-in-class comparators and experience the difference in speed and accuracy.

industrial-robot

Factory automation

driller

Power tools

smart metering

Digital smart metering

onboard-charger

On-board chargers and automotive

Use cases and application examples

robot

Ensure factory robots run safely

Our TS3121 with fail-safe inputs allows a toggling supply voltage to save power while efficiently monitoring events during standby battery operation.

hand-driller

Accurate motor control

The TS3021A comparator with 38 ns and 2 mV max. offset precisely detects zero-crossing in sensor-less motor control.

ev-batteries

Safe charging of EV batteries

The 8-ns TS3011 can help detect overcurrent events in SiC transistors before they lead to dangerous thermal destruction.

smart-meter

Fast and low-power smart metering

Our 60-ns TS3121, thanks to a guaranteed startup time, can be turned on periodically to perform measurements.

Discover our portfolio

Our high-speed comparator portfolio, delivers precision down to 2 mV and ultrafast propagation delays as low as 8 ns. Available in compact packages, some models also offer high-temperature versions up to 150°C, ensuring reliable performance in demanding environments. Ideal for industrial, automotive, and consumer electronics, these comparators provide the speed and accuracy needed for advanced applications.

ts3121

TS3121 series

Rail-to-rail, open-drain, 60 ns comparator with fail-safe.

ts3021

TS302 series

Rail-to-rail, push-pull, 38 ns high-speed comparators as single and dual channel.

ts3011

TS3011

Rail-to-rail, push-pull, 8 ns high-speed comparator.

Key features

  • Response times as fast as 8 ns
  • Precision versions available (TS3021A, TS3121A)
  • High-temperature (150°C) qualified devices
  • AEC-Q100 Grade compliant
  • Space-saving packages, such as DFN8 2x2mm, SC70-5, SOT23-5, Mini-SO8

How to select the right comparator?

comparators-table comparators-table comparators-table