High-voltage GaN converters

Up to 100 W of output power to make GaN more accessible

Advanced quasi-resonant offline high-voltage converters with E-mode GaN HEMT

The VIPerGaN series of high-voltage converters are designed for medium-power quasi-resonant zero voltage switching (ZVS) flyback converters. The devices can provide up to 100 W output power over a wide range.

The complete set of integrated features ensure extreme flexibility and ease of use in high efficiency offline power supply designs. The ZVS quasi-resonant operation with dynamic blanking time and valley synchronization reduces switching losses and maximizes overall efficiency at any input line and load condition. The advanced power management with low quiescent helps achieve low standby consumption. The feedforward compensation minimizes variation of output peak power over the entire input voltage range.

The devices include output overvoltage, overtemperature, and overload protection to considerably increase end-product safety and reliability. The device also integrates brown-in/-out protection and input overvoltage protection (iOVP) protects the system from abnormal rises on the input line. All the protections are in autorestart mode.

Key features

  • Quasi-resonant (QR) flyback controller
  • 650 V E-mode power GaN transistor
  • Embedded sense FET
  • Dynamic blanking time and adjustable delay functions for valley synchronization to maximize efficiency at any input line and load condition
  • Valley lock to ensure constant valley skipping
  • Advanced power management for less than 30 mW standby power consumption with adaptive burst-mode
  • Output OVP protection
  • Input voltage feedforward compensation for mains independent OPP variation
  • Brown-in and brown-out protection
  • Input OVP protection
  • Embedded thermal shutdown
  • Frequency jitter for EMI suppression

Application examples

adapter

Adapters

charger

Chargers

fridge

Home appliances

television

Consumer

air-conditioner

Air-con

industry

Industrial

Recommended resources

edesign

eDesignSuite: the smart design tool

eDesignSuite: the smart design tool

Find the latest VIPer devices in our power management design center with a suite of easy-to-use design tools ready to help you streamline system development with a wide range of ST products.

chargers

On-demand webinar: Maximizing power density in high voltage converters using GaN technology

On-demand webinar: Maximizing power density in high voltage converters using GaN technology

Discover how to create highly efficient and compact high-voltage converters with the latest advancements in the VIPer family. In this webinar you will learn:

  • How to extract high power density for AC-DC converters
  • The benefits of GaN in high voltage conversion
  • How to minimize BOM count for high voltage converters
  • How to minimize power consumption in all load conditions with dynamic blanking time

laptop

Boost your SMPS design

Boost your SMPS design

The VIPer series high-voltage converters meets the most demanding energy-saving regulations combining avalanche-rugged power transistors or innovative HEMT GaN transistors with state-of-the-art PWM control circuitry, as well as comprehensive features and built-in protections.

 

You might also be interested in...