Highly-integrated PMIC for the STM32MP2 series
For advanced MPU applications
ST introduces the new STPMIC25 power management IC (PMIC), a solution that meets the evolving demands of modern microprocessor units (MPUs). Specifically designed for the STM32MP2 series — ST’s latest MPU —this PMIC delivers a seamless and efficient power supply solution. With its multi-output capabilities, the STPMIC25 can make your system smaller and more efficient while maintaining excellent performance.
A new addition to the STPMIC family
The STPMIC series, known for its integrated LDOs and high-efficiency DC-DC converters, offers excellent transient response and output voltage precision across a wide range of operating conditions. While the STPMIC1 is fully programmable and serves as the perfect companion chip for the STM32MP1 MPUs, the new STPMIC25 empowers designers working with the STM32MP2 series.
The STPMIC25 integrates DC-DC converters and LDOs. The series is specifically tailored to supply power to the new generation application processor, as well as external system peripherals such as, DDR, flash memories, and other system devices.
3.3 V VIO (BUCK4) programming option WFQFN 56L package (6.5 x 6.5 x 0.9 mm)
1.8 V VIO (BUCK4) programming option WFQFN 56L package (6.5 x 6.5 x 0.9 mm)
3.3 V VIO (BUCK4) and LDO7/8 enabled programming option boot from SD-Card, WFQFN 56L package (6.5 x 6.5 x 0.9 mm)