Ki cordless kitchen transmitter evaluation kit
Start the cordless kitchen appliance revolution with ST power, control, and NFC technologies
High efficiency: achieving power transfer efficiencies higher than 90% of equivalent corded devices up to 2.2 kW.
NFC-based communication: ST25R3916 and ST25R3918 NFC devices ensure reliable power control and additional smart features, such as higher safety, higher flexibility and interoperability between TX and RX.
Safety benefits: eliminating cords reduces the risk of accidents involving liquids and enhances overall kitchen safety.
Tight frequency control: the STM32G4 with high-resolution timer ensures precise power control from low to high power appliances (from 50 W juicer to 2 kW kettle/air fryer).
Advanced features: ready to enable high-end functionality with authentication and enhanced security.
One-stop-shop: combining inverter and NFC communication in a single reference design from the only system solution supplier referenced by the WPC consortium.
Power transfer: STEVAL-KITXCB evaluation kit (Power inverter + NFC communication Stage + Coils)
Power receiver: Reference design for blender and kettle planned for Q4 2024. NFC stage board is available, contact your local Sales Office for more info.