Kickstart dual-motor designs in advanced applications

Discover the reference design that drives two 3-phase BLDC motors with a single STSPIN32G4 driver

Discover the reference design that drives two 3-phase BLDC motors with a single STSPIN32G4 driver

Speed up the design of complex motion control systems thanks to STSPIN32G4 reference design for dual motor control. EVSPIN32G4-DUAL is a demonstration board based on the STSPIN32G4 and STDRIVE101 for applications using two three-phase brushless DC motors. The board allows sensor-less operation with single shunt current sensing as well as sensor-based control algorithms. 

Key features

  • Up to 74 V and 10 Arms
  • Power stage based on the STL110N10F7 MOSFET
  • Embedded 32-bit Arm Cortex-M4 MCU
  • Suitable for FOC and six-steps driving
  • Single-shunt topology
  • Embedded op amps for current sensing
  • Hall sensors and encoders inputs
  • I²C, SPI, UART and predisposition for CAN bus
  • PCB temperature monitoring (NTC)
  • Full set of protections

Application examples

industrial-robot

Industrial automation

sewing-machine

Textile machines

vacuum-robot

Home appliances

lawn-mower

Lawn mower

Related products

stspin32g4

STSPIN32G4 highly integrated and flexible 3-phase motor controller

STSPIN32G4 highly integrated and flexible 3-phase motor controller

The STSPIN32G4 motor driver integrates in a 9x9 mm VFQFPN package, a triple high-performance half-bridge gate driver with a rich set of programmable features and one mixed signal STM32G4 MCU.

stdrive101

STDRIVE101 low voltage gate driver

STDRIVE101 low voltage gate driver

The STDRIVE101 is a triple half-bridge gate driver in a compact 4x4 VFQPN package featuring 600 mA current capability and embedded protections.

Recommended resources

industry-robot

X-CUBE-MCSDK: STM32 Motor Control Software Development Kit

X-CUBE-MCSDK: STM32 Motor Control Software Development Kit

STMicroelectronics’ newly-released 6.0 version of the advanced Motor Control Software Development Kit (SDK) brings a brand new Workbench tool, featuring a modern UI with a fully reworked user flow. This new UI has been designed to guide the user through every phase of the configuration.